
Cart
15640-204

Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; Master Lighted Switch; (6) CH GB1002 10 A Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | |
| Input Current |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets
Product Information
Key Benefits for Data Center Rack Deployments
The 15640-204 model delivers a reliable rack mount power strip solution that fits seamlessly into standard 19‑inch enclosures. Its basic power strip design provides a clean, horizontal layout that maximizes space efficiency in dense rack environments. Engineers appreciate the consistent performance of this horizontal power strip across a range of data‑center applications. Safety is built into the core of the design, featuring a master lighted switch and an IEC C20 power strip inlet that meets industry standards. The optional thermal circuit breaker adds an extra layer of protection against overload conditions. Surge protection circuitry helps guard connected equipment from voltage spikes. Installation is straightforward thanks to the 1U depth and pre‑drilled 19‑inch and 23‑inch mounting brackets. The compact form factor reduces cable clutter and supports rapid deployment in tight rack aisles. Compatibility with standard 10‑amp outlets ensures easy integration with existing power infrastructure. With a 16‑amp, 4.0 kW capacity, this rack mount power strip supplies ample power for servers, networking gear, and edge devices. The IEC C20 input accommodates 220‑250 V line voltage commonly used in enterprise and hyperscale facilities. Its robust construction withstands the demanding conditions of high‑performance computing and AI workloads. Chatsworth Products (CPI) backs the 15640‑204 with global distributor support and rapid customization options. Customers benefit from CPI's decades of expertise in power management and data‑center optimization. The product's reliability and CPI's service commitment help ensure continuous operation and future‑ready scalability.