
Cart
15640-206

Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; Master Lighted Switch; (6) UK BS1363 13A Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | IEC C20 Inlet |
| Phase | |
| Outlets | |
| Input Current |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets
Product Information
Key Features and Installation Benefits
The 15640‑206 Basic Horizontal Rack‑Mount Power Strip delivers reliable power distribution for modern rack environments. Its compact 1U design fits within standard 19‑inch and 23‑inch rack widths, preserving valuable space. Engineers trust this unit to support critical equipment in data centers, enterprise networks and industrial enclosures. Designed as a horizontal rack mount accessory, the strip integrates seamlessly with cabinet sidewalls using the included 19" EIA and 23" W brackets. The IEC C20 inlet accepts 220‑250 V single‑phase input, providing a robust connection for high‑density deployments. The master‑lighted switch offers immediate visual status of power availability. Each unit features six UK BS1363 13 A outlets, delivering up to 4 kW of power across the power strip rack. The optional thermal circuit breaker protects equipment from overload while built‑in surge suppression guards against voltage spikes. This combination ensures continuous operation for mission‑critical workloads. The 10‑foot (3 m) cord gives flexibility for routing within enclosure interiors, reducing clutter and improving airflow. By consolidating multiple devices onto a single strip, the solution simplifies cable management and supports efficient rack power solutions. CPI's engineering guarantees compliance with industry safety standards. With global availability and rapid customization, the 15640‑206 power strip adapts to evolving infrastructure needs. Its durable construction and thoughtful features align with CPI's commitment to quality and customer service. Selecting this horizontal rack‑mount power strip enhances reliability and scalability of any rack system.