
Cart
15640-211

Basic Power Strip; Horizontal Rack-Mount; 1U; 19"W (482.6 mm) and 23"W (584.2 mm); 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC 16A 2 +E; Master Lighted Switch; (10) C13 Outlets; 10'L (3 m) Cord
| Volts | 220-250V |
| Plug | IEC 16A 1P +N +E |
| Phase | |
| Outlets | |
| Input Current |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets
Product Information
Mounted Power Strip Features and Benefits
The 15640 basic horizontal rack‑mount power strip delivers 16 A, 4 kW capacity in a compact 1U form factor. Designed as a dedicated power strip rack solution, it provides ten IEC C13 outlets and a 3 m (10 ft) cord for flexible installation. Its single‑phase 220‑250 V input meets the demands of modern data center power distribution. The horizontal power strip orientation allows seamless integration into standard 19‑in. or 23‑in. rack configurations as a mounted power strip. Integrated rack strips secure the unit to the enclosure while maintaining clear airflow for optimal thermal performance. This design supports both 19‑in. and 23‑in. horizontal mounting brackets. Data center power strips such as the 15640 are engineered for high‑density environments where reliable power is critical. Network rack power strips benefit from the master lighted switch that provides instant visual status of circuit health. The unit's IEC 16A 2 + E plug ensures compatibility with a wide range of equipment. The optional thermal circuit breaker protects connected devices from overload conditions, while built‑in surge protection guards against voltage spikes. A master lighted switch offers immediate on/off control and status indication across all ten outlets. These safety features comply with industry standards for power management. CPI offers rapid product customization and global availability to meet specific project requirements. Customers can request additional cord lengths or alternative plug configurations through the CPI Power Selector tool. Contact a CPI sales specialist to ensure the 15640 power strip rack solution aligns with your infrastructure goals.