Cart
Loading...
Loading... 12848-706
Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 2 x 10A Breaker; (24) 5-20R Outlets; 66.0"H (1676 mm) x 1.7"W (43 mm) x 1.7"D (43 mm); Black
MSRP $328.07
| Volts | 110-125V |
| Plug | NEMA 5-20P |
| Phase | |
| Outlets | |
| Breakers | |
| Input Current |