Cart
Loading...
Loading... 12820-705
Basic Power Strip; for CUBE-iT PLUS Cabinet System; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A; (8) 5-20R Outlets; 19.2"H x 1.8"W x 2.7"D (488 mm x 44 mm x 68 mm); Black
MSRP $200.06
Volts | 110-125V |
Plug | NEMA 5-20P |
Phase | |
Outlets | |
Breakers | |
Input Current |