Cart
12817-703
Stand-Off Mount Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 20A Breaker; (6) 5-20R Outlets; 1U; Black
| Volts | 110-125V |
| Plug | NEMA 5-15P |
| Phase | |
| Outlets | |
| Breakers | |
| Input Current |
Product Description
Basic Power Strips feature thermal circuit breakers and optional surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Circuit breaker provides basic over-current protection
- Optional surge protection provides basic voltage-spike protection (1100 Joules, LED indicator)
- IEC C20 power inlet with cord retention bracket
- Includes a detachable power cord with NEMA plug
- Select a straight or locking plug
- Includes mounting brackets and installation hardware
- UL Listed
Product Information
Advanced Power Strip Protection and Reliability Features
The 12817-703 Stand-Off Mount Power Strip delivers reliable power distribution with essential surge protection and thermal circuit breakers. This basic power strip is designed for stand-off or edge mounting in data center environments, ensuring equipment safety from voltage spikes. Its robust construction includes a detachable power cord with NEMA 5-15P plug for easy installation and maintenance.
Featuring six 5-20R outlets and a single 20A breaker, this power strip supports up to 1.4 kW load capacity in a compact 1U form factor. The optional surge protection provides 1100 Joules of defense with an LED indicator for real-time monitoring. These elements make it a versatile solution for securing power in server racks and network cabinets.
Edge mount power strip configurations like the 12817-703 enhance cable management and airflow in high-density setups. The included mounting brackets and hardware facilitate quick deployment in various industrial and enterprise settings. This design helps optimize space while maintaining accessibility for routine checks and upgrades.
For detailed technical specifications, refer to the power strip image gallery and product documentation available on the page. The 12817-703 model is UL Listed, ensuring compliance with safety standards for unconditioned line power applications. Its black finish blends seamlessly with modern data center aesthetics for a professional appearance.
Chatsworth Products (CPI) leverages decades of experience to provide power management solutions that power and protect critical ICT investments. The 12817-703 Stand-Off Mount Power Strip exemplifies CPI's commitment to quality, with global availability and rapid customization options. Explore this product to enhance your infrastructure with trusted, evergreen reliability.