Cart
13239-756
Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (12) 5-20R Outlets; 1U x 19"W x 4.6"D 9117 mm); Black
| Volts | 110-125V |
| Plug | NEMA L5-20P |
| Phase | |
| Outlets | |
| Breakers | |
| Input Current |
Product Description
Metered configurations include an in-line digital voltage and current ammeter with display to show the amount of voltage and current being used by attached equipment. This feature allows the user to monitor voltage and current use and judge the amount of remaining capacity on the power strip before adding a new device to the circuit.
Real-Time Power Monitoring and Display
The 13239-756 metered horizontal rack mount power strip features an in-line digital ammeter for precise voltage and current monitoring. This 20 amp rack mount power strip allows users to track power consumption and avoid overloading circuits in data center applications. With real-time display, it supports efficient power management for connected equipment.
Designed for horizontal installation in standard 19-inch racks, this rack mountable power strip occupies only 1U of space for minimal footprint. Its compact dimensions of 19 inches wide by 4.6 inches deep ensure compatibility with various rack configurations. The horizontal power strip design facilitates easy access and organization in crowded server environments.
This metered power strip includes 12 NEMA 5-20R outlets and a single 20-amp breaker for reliable power distribution. The NEMA L5-20P plug and 110-125 volt single-phase input provide compatibility with common power sources. Users can confidently power multiple devices while monitoring total load through the integrated display.
Ideal for data centers and enterprise networks, this power strip rack solution helps optimize power capacity and prevent downtime. By displaying current usage, it enables proactive load balancing and enhances operational efficiency. The metered functionality is essential for maintaining performance in high-density computing environments.
Chatsworth Products delivers this robust rack mount strips with a focus on quality and durability. The black finish and sturdy construction ensure long-term reliability in demanding conditions. As a trusted provider, CPI supports your infrastructure with innovative power management solutions.