Cart
Loading...
Loading... 12795-E01
Heavy Duty Swing Gate Kit; for Use with Standard Swing Gate Wall Rack; Glacier White; Two Brackets
MSRP $203.58
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 25" (64 cm) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 4 LB (1.81 kg) |