Cart
Loading...
Loading...
Cart
Loading...
Loading...

11322-118

J-Hook Ceiling Cable Bracket; 18"H (450 mm); Gray

MSRP $16.14
Height18" (457.2 mm)
TypeType B
Depth3" (76.2 mm)
Country Of OriginUS
BABA CompliantYes
ColorGray
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height7" (18 cm)
Shipping Weight0.31 LB (0.14 kg)
Product Description

Easily routes cabling wherever ceiling support of heavy cable is required. Can also be suspended from threaded drop rods.

Key Features and Benefits
  • Material is 1/8" x 1" steel strap with edges rolled to prevent damage to cable and wire insulation
  • Color: gray (Contact CPI for other colors)
  • Installation hardware not included