Cart
Loading...
Loading...
Cart
Loading...
Loading...

32605-724

Mid Panel Kit for Motive Double-Sided Vertical Cable Manager; 108''H x 12''W (2743 mm x 300 mm); Black

MSRP $374.03
Height104.8" (2662 mm)
TypeFor 12"W (300mm) Manager
ColorBlack
Width9.8" (249 mm)
Depth3.2" (81 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth269" (6833 mm)
Ship Height2.5" (6 cm)
Shipping Weight17 LB (7.71 kg)
Product Description

Mid Panel Kit for Motive® Double-Sided Vertical Cable Manager

Key Features and Benefits
  • Use for added protection and/or in thermal containment environment
  • Covers and divides the front and rear of the Motive Double-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories