Cart
Loading...
Loading...
Cart
Loading...
Loading...

13044-503

Panel Adapter with Cable Management; Single Sided 23" to 19"; 7' (2.1m); Clear

MSRP $224.27
ColorClear
Country Of OriginUS
BABA CompliantYes
TypePanel Adapter with Cable Management, Single Sided 23" to 19"
Ship Width5" (13 cm)
Ship Length/Depth104" (2642 mm)
Ship Height2" (5 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

CPI offers a solution for those who have 7’H (2.1 m) x 23”W racks and need to mount 19” equipment along the entire length of the rack. Existing panel adapters are typically composed of two side panels which reduce the mounting width and center the equipment. CPI’s unique design performs the reduction on one side. Not only can you mount 19” equipment, but you also have room for cable management on the wide adapter panel.

Eight 2.25” (57.2 mm) oval pass-through ports with edge protectors provide cable access from front to rear of the panel. In addition, there are seven threaded holes along the front surface of the panels for mounting optional Center Grommet Buckle Saf-T-Grip Cable Management Straps to provide strain relief and vertical cable management.

Key Features and Benefits
  • Includes (50) pilot point #12-24 mounting screws with combination Phillips/Straight heads • Saf-T-Grip straps are optional
  • Split design allows you to adapt half or all of a 7’H (2.1 m) relay rack
  • Adapter panels mount on right or left side of rack
  • Panels are joggled to maintain uniform mounting surface plane
  • For lightweight applications (patch panels & cable management)