Cart
Loading...
Loading...
Cart
Loading...
Loading...

41351-E19

MSRP $117.28
Width19" (483 mm)
TypeTwo-Piece Style
ColorGlacier White
Depth3" (76 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary