Cart
Loading...
Loading...
Cart
Loading...
Loading...

41050-119

Rack Base Dust Cover; For use with 19" Rack; 3"D (80 mm) Rack Channel; Gray

MSRP $58.38
Width19" (483 mm)
ColorGray
Depth3" (76 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height3" (8 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary