Cart
41050-719
Rack Base Dust Cover; For use with 19" Rack; 3"D (80 mm) Rack Channel; Black
| Width | 19" (483 mm) |
| Color | Black |
Product Description
Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.
Key Features and Benefits
- For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
- Made of lightweight aluminum
- No mounting hardware necessary
Product Information
Design Tools
Key Features of the 41050 Rack Dust Base Cover
The 41050 Rack Dust Base Cover is engineered to provide a clean and protected environment for rack installations. Made from lightweight aluminum, the dust base cover snaps securely over the base assembly without requiring additional mounting hardware. Its low‑profile design maintains the sleek appearance of a 19‑inch rack while shielding the base from dust and debris. Designed for CPI two‑post and four‑post racks, the cover fits both 3‑inch (80 mm) and 6‑inch (150 mm) rack channels, making it a versatile solution for a wide range of data center configurations. The dust base cover's quick‑snap feature reduces installation time, allowing technicians to complete the task in minutes. This efficiency aligns with the concept of speed rack covers, helping facilities maintain uptime during routine upgrades. By preventing dust accumulation, the cover contributes to improved thermal performance and reduces the need for frequent cleaning, extending the life of equipment housed within the rack. The aluminum construction offers corrosion resistance, ensuring durability in harsh industrial environments. The product's compatibility with standard 19‑inch rack widths (483 mm) simplifies inventory management for distributors and end users. CPI provides downloadable CAD and Visio files, enabling seamless integration of the 41050 cover into design workflows and BIM models. These design tools support precise planning for base para rack installations, ensuring proper fit and alignment with other accessories. Engineers can also access the spec sheet for detailed dimensions and material specifications. The 41050 Rack Dust Base Cover exemplifies CPI's commitment to quality, global availability, and rapid customization. It delivers a cost‑effective method to protect critical infrastructure while supporting the high‑density environments demanded by AI and HPC workloads. Choose this dust base solution to enhance reliability and maintain a clean, organized rack environment.