Cart
Loading...
Loading...
Cart
Loading...
Loading...

42050-523

Rack Base Dust Cover; For use with 23" Rack; 6"D (150 mm) Rack Channel; Clear

MSRP $95.42
Width23" (584 mm)
ColorClear
Depth6" (152 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7.5" (19 cm)
Ship Length/Depth66" (1676 mm)
Ship Height2.25" (6 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary