Cart
Loading...
Loading...
Cart
Loading...
Loading...

42050-535

Rack Base Dust Cover; For use with 35" Rack; 6"D (150 mm) Rack Channel; Clear

MSRP $106.97
Width35" (889 mm)
ColorClear
Depth6" (152 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth102" (2591 mm)
Ship Height5" (13 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary