Cart
Loading...
Loading...
Cart
Loading...
Loading...

42050-719

Rack Base Dust Cover; For use with 19" Rack; 6"D (150 mm) Rack Channel; Black

MSRP $83.92
Width19" (483 mm)
ColorBlack
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary