Cart
Loading...
Loading...
Cart
Loading...
Loading...

42050-E23

Rack Base Dust Cover; For use with 23" Rack; 6"D (150 mm) Rack Channel; Glacier White

MSRP $105.01
Width23" (584 mm)
ColorGlacier White
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary