Cart
Loading...
Loading... 32604-706
Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 108''H x 6''W (2743 mm x 150 mm); Black
MSRP $263.17
| Height | 105.4" (2677 mm) " |
| Width | 5.7" (145 mm) " |
| Depth | 1.2" (30 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | For 6"W (150mm) Manager |
| Ship Width | 4 in |
| Ship Length/Depth | 269 in |
| Ship Height | 3.75 in |
| Shipping Weight | 11 LB |
