Cart
Loading...
Loading... 32604-709
Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 84''H x 8''W (2133 mm x 200 mm); Black
MSRP $190.85
| Height | 81.4" (2068 mm) " |
| Width | 7.7" (196 mm) " |
| Depth | 1.2" (30 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | For 8" W (200mm) Manager |
| Ship Width | 6 in |
| Ship Length/Depth | 208 in |
| Ship Height | 3.75 in |
| Shipping Weight | 11 LB |
