Cart
Loading...
Loading...
Cart
Loading...
Loading...

32604-718

Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 108''H x 10''W (2743 mm x 250 mm); Black

MSRP $344.12
Height105.4" (2677 mm)
TypeFor 10"W (250mm) Manager
ColorBlack
Width9.7" (246 mm)
Depth1.2" (30 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth269" (6833 mm)
Ship Height3.75" (10 cm)
Shipping Weight14.5 LB (6.58 kg)
Product Description

Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager provides added protection and/or in thermal containment environment.

Key Features and Benefits
  • Encloses the rear of the Motive Single-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories