Cart
Loading...
Loading...
Cart
Loading...
Loading...

32604-E11

Rear Panel Kit for Motive Single-Sided Vertical Cable Manager; 96''H x 8''W (2438 mm x 200 mm)); Glacier White

MSRP $251.92
Height93.4" (2372 mm)
TypeFor 8" W (200mm) Manager
ColorGlacier White
Width7.7" (196 mm)
Depth1.2" (30 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth239" (6071 mm)
Ship Height3.75" (10 cm)
Shipping Weight12 LB (5.44 kg)
Product Description

Rear Panel Kit for Motive® Single-Sided Vertical Cable Manager provides added protection and/or in thermal containment environment.

Key Features and Benefits
  • Encloses the rear of the Motive Single-Sided Vertical Cable Manager
  • Includes series of grommet-sealed openings in 10”W, 12”W and 15”W (250 mm, 300 mm, and 380 mm) manager
  • Compatible with all other Motive Cable Manager accessories