Cart
32602-753
Side Panel Kit for Motive Vertical Cable Manager; 84''H (2133 mm); Two Pair; Black
| Height | 83.2" (2113 mm) |
| Type | 2 Pair |
| Color | Black |
Product Description
Side Panel Kit for Motive® Vertical Cable Manager provides added protection and/or in thermal containment environments.
Key Features and Benefits
- Use for added protection and/or in thermal containment environments
- Available in one pair or two pairs
- One pair includes one left and one right side panel and will cover both sides of a Motive Single-Sided Vertical Cable Manager
- Two pairs includes two left and two right side panels and will cover both sides of a Motive Double-Sided Vertical Cable Manager
Product Information
Key Benefits of the Side Panel Kit
The 32602 side panel kit delivers robust protection for Motive® vertical cable managers in demanding data‑center environments. Its solid aluminum construction resists impact while maintaining the airflow needed for optimal thermal performance. Engineers appreciate the ease of integration without compromising system density. Customers can choose either a single pair or a dual‑pair configuration, allowing flexibility for single‑sided or double‑sided cable manager installations. Each pair includes matching left and right panels that fully enclose the cable pathway. This modular approach streamlines inventory management and reduces lead times. Installation requires only standard tools and can be completed in minutes, minimizing rack‑down time. The panels snap securely into the existing Motive® framework, eliminating the need for additional fasteners. This fast‑track mounting supports rapid deployment of new or expanded infrastructure. The kit is fully compatible with all Motive® vertical cable manager models, ensuring a seamless fit across the product line. Its design maintains the original cable routing geometry, preserving organized cabling and easy access for future changes. Compatibility is verified through CPI's extensive testing program. CPI backs the side panel kit with comprehensive technical support and global distributor availability. Users can leverage CPI's design tools to visualize the accessory within their enclosure layout. The combination of quality, flexibility, and support makes the 32602 kit a reliable choice for modern data‑center cable management.