Cart
Loading...
Loading... 32602-E03
Side Panel Kit for Motive Vertical Cable Manager; 84''H (2133 mm); Pair; Glacier White
MSRP $385.16
| Height | 83.2" (2113 mm) |
| Type | 1 Pair |
| Color | Glacier White |
| Width | 1.2" (30 mm) |
| Depth | 7.4" (188 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8.5" (22 cm) |
| Ship Length/Depth | 213" (5410 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 16 LB (7.26 kg) |