Cart
Loading...
Loading... 32602-E15
Side Panel Kit for Motive Vertical Cable Manager; 96''H (2438 mm); Pair; Glacier White
MSRP $438.12
| Height | 95.2" (2418 mm) |
| Type | 1 Pair |
| Color | Glacier White |
| Width | 1.2" (30 mm) |
| Depth | 7.4" (188 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8.5" (22 cm) |
| Ship Length/Depth | 244" (6198 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 18 LB (8.16 kg) |