Cart
Loading...
Loading... 11764-723
Slip-On Cover; Ring Panel; for use with 11564-X23; Black
MSRP $48.01
| Width | 23" (584.2 mm) |
| Color | Black |
| Height | 3.47" (88.1 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 1 LB (0.45 kg) |