Cart
10559-500
Stand-Off Tie Bracket; 0.88"H (22.4 mm) x 1"W (25.4 mm) x 6"L (150 mm); Clear
| Quantity | |
| Material | |
| Color | Clear |
Product Description
These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.
Key Features and Benefits
- Choice of either non-conductive nylon or high strength aluminum
- Either end of the aluminum bracket can be attached to rack, allowing cabling to run several different ways
- Mounting hardware not included
- Sold individually
Product Information
Key Features of the Stand‑Off Tie Bracket
The 10559‑500 stand‑off tie bracket provides a reliable point to secure cable bundles within a rack system. Designed as a versatile tie bracket, it fits standard 19‑inch rack frames and enhances overall organization. Its compact L‑shape creates a clear path for cables while maintaining structural integrity. Constructed from clear nylon or high‑strength aluminum, the bracket offers the choice of a lightweight or robust solution. When aluminum is selected, the component serves as an aluminum standoff bracket that resists deformation under load. The non‑conductive nylon option ensures safe installation in environments where electrical isolation is required. The bracket mounts directly to the back of the rack channel, delivering a sturdy anchor for cable runs. Its open‑ended design allows cables to be routed in multiple directions, supporting diverse wiring configurations. Mounting hardware is not supplied, giving installers flexibility to use preferred fasteners. Using this rack standoff bracket improves cable management by reducing strain and preventing accidental disconnection. A well‑organized cabling layout contributes to better airflow and easier troubleshooting. The clear finish blends with most equipment aesthetics, maintaining a professional appearance. The 10559‑500 is sold individually and conforms to standard rack dimensions, making it compatible with most data‑center and enterprise installations. It requires no specialized tools for installation, and its simple design speeds deployment. For optimal results, consult CPI's technical resources to ensure proper placement within your enclosure.