Cart
10559-550
Stand-Off Tie Brackets; 0.88"H (22.4 mm) x 1"W (25.4 mm) x 6"L (150 mm); Clear; Box of 50
| Quantity | |
| Material | |
| Color | Clear |
Product Description
These "L" brackets mount to the back of the rack channel to provide a convenient point to tie-down cable runs.
Key Features and Benefits
- Choice of either non-conductive nylon or high strength aluminum
- Either end of the aluminum bracket can be attached to rack, allowing cabling to run several different ways
- Mounting hardware not included
- Sold individually
Product Information
Stand-Off Bracket Installation and Advantages
The 10559-550 Stand-Off Tie Bracket, manufactured by Chatsworth Products, serves as an indispensable accessory for maintaining orderly cable management within server racks and network enclosures. By securely attaching to the rear of rack channels, this bracket establishes a reliable tie-down point that keeps cable bundles neatly organized and prevents them from obstructing airflow or access. Effective use of this product contributes to enhanced system reliability and simplifies future upgrades or repairs.
This versatile stand-off bracket is offered in two material options: high-strength aluminum for robust applications and non-conductive nylon for environments requiring electrical insulation. Its innovative design permits installation with either end fastened to the rack, thereby accommodating diverse cable routing paths and adapting to various spatial constraints. Users should note that necessary mounting hardware is not included, allowing for selection of appropriate screws or bolts based on specific rack specifications.
Implementing the 10559-550 tie bracket elevates cable ties above the rack surface, which significantly improves ventilation around critical equipment and supports optimal thermal conditions in high-density setups. This organization approach reduces cable strain and physical damage, thereby prolonging the operational life of infrastructure components. Regular utilization of such tie brackets facilitates efficient cable management practices, minimizing downtime and operational costs in data centers.
The stand-off bracket is engineered for deployment across multiple settings, including enterprise data centers, telecommunications rooms, and industrial control systems, where it ensures cables are systematically arranged and firmly secured. This organization not only promotes safety by eliminating loose cables but also aids in compliance with industry standards such as those for seismic protection. By integrating these brackets, facilities can achieve a cleaner, more professional appearance while supporting continuous operation.
Chatsworth Products leverages its global presence and rapid customization services to provide high-quality cable management solutions like the 10559-550 Stand-Off Tie Bracket. With decades of experience in engineering infrastructure products, CPI delivers accessories that meet the rigorous demands of modern technology environments. Opting for CPI guarantees access to durable, efficient, and expertly designed products that bolster the integrity of your ICT investments.