
Cart
33551-706

Two-Piece; Solid Side Panel Kit; Evolution Double-Sided Vertical Cable Manager; 9'H (2743 mm); Single Set; Black
| Use With | Evolution Double-Sided Vertical Cable Manager |
| Height | 9' (2.7 m) |
| Color | Black |
Product Description
The Two-Piece Side Panel Kits are available for both the Evolution® Double-Sided and Single-Sided Vertical Cable Managers, which are typically placed at the end of a row of equipment racks.
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.
Key Features and Benefits
- Double-Sided Panel Kits are intended to be used with the Evolution Double-Sided Cable Managers
- Single-Sided Panel Kits are intended to be used with Evolution Single-Sided Cable Managers
- Attaches tool-less to the side(s) of the Evolution Vertical Cable Manager
- Select to match the height of the cable manager
Product Information
Key Benefits of Solid Side Panel Kits
The solid side panel kits provide a sturdy enclosure that protects cables and improves airflow within the Evolution® Vertical Cable Manager. By integrating these kits, data center infrastructure gains increased reliability and easier maintenance. The tool‑less attachment saves installation time and reduces the risk of damage. Each kit matches the height of the cable manager, ensuring a seamless fit for both single‑sided and double‑sided configurations. This flexibility supports a range of vertical cable management solutions across diverse rack layouts. The design maintains a clean aesthetic while delivering robust cable containment. Using these panels as part of a broader cable management accessories strategy simplifies cable routing and minimizes accidental disconnections. Organized cabling contributes to higher system uptime and lower troubleshooting effort. The panels also help meet industry standards for cable organization in high‑density environments. The side panels are constructed from high‑impact polymer that resists corrosion and mechanical stress. Their solid construction adds an extra layer of protection for critical fiber and copper pathways. This durability aligns with the demands of modern hyperscale and multi‑tenant data centers. When paired with Evolution® Vertical Cable Manager, the kits enable rapid deployment of server rack accessories and improve overall cable management efficiency. Customers benefit from a scalable solution that adapts as infrastructure grows. The result is a more organized, reliable, and future‑ready data center environment.