Cart
12663-102
Clip-On Cable Cover; 3.5"H (88.9 mm) 2U x 19"W (482.6 mm); for Use with 13070-XXX; Gray
| Height | 3.5" (89 mm) 2U |
| Color | Gray |
Product Description
The Clip-On Cover is attached to the horizontal wire management panel by simply sliding/clipping it into place. The cover further promotes the organized and secure appearance of any CPI rack installation.
Product Information
Features of the Clip-On Cable Cover
The Clip-On Cable Cover (part number 12663-102) is designed for CPI rack systems that employ clip racks to secure cabling. It attaches directly to the horizontal wire management panel, creating a clean pathway for bundles. This solution enhances overall cable management within any data‑center enclosure. Installation requires only a simple slide‑and‑clip action, eliminating the need for tools or fasteners. The clip cable cover fits a standard 2U x 19 in. opening and aligns with existing rack rails. Users can quickly retrofit existing installations with minimal downtime. By enclosing exposed wires, the cover protects against accidental snagging and improves airflow around equipment. Effective cable management reduces heat buildup and supports higher rack density. The gray finish blends with typical CPI rack aesthetics while providing a professional appearance. Constructed from high‑impact polymer, the cover resists impact and UV exposure, ensuring long‑term reliability in harsh data‑center environments. Its low profile of 3.5 in. (89 mm) preserves valuable rack space. The design complies with CPI's engineering standards for durability and safety. When paired with CPI's broader cable management portfolio, the Clip-On Cable Cover contributes to a streamlined enclosure that meets industry best practices. CPI offers worldwide support and rapid customization for projects that demand precise wiring organization. Contact an authorized distributor to integrate this accessory into your next rack build.