Cart
Loading...
Loading... 12663-502
Clip-On Cable Cover; 3.5"H (88.9 mm) 2U x 19"W (482.6 mm); for Use with 13070-XXX; Clear
MSRP $44.89
| Height | 3.5" (89 mm) 2U |
| Color | Clear |
| Width | 19" (483 mm) |
| Depth | 0.7" (18 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 3" (8 cm) |
| Ship Length/Depth | 10" (254 mm) |
| Ship Height | 2.25" (6 cm) |
| Shipping Weight | 1 LB (0.45 kg) |