Cart
Loading...
Loading...
Cart
Loading...
Loading...

15235-701

Adjustable QuadraRack/ServerRack Equipment Support Rail; 15.75"D to 19.69"D (400 mm - 500 mm); Black

MSRP $97.47
ColorBlack
Depth15.8" (400 mm)
Product Description

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

Key Features and Benefits
  • Attaches to the side of Adjustable ServerRack or Adjustable QuadraRack
  • Extends to match the depth of the rack
  • Provides a 1.5” (38 mm) wide front-to-rear support surface for equipment
  • Does not interfere with rack-mount space
  • Supports 200 lb (90.7 kg) of equipment
  • Includes assembly and installation hardware