Cart
Loading...
Loading...
Cart
Loading...
Loading...

15235-705

Adjustable QuadraRack/ServerRack Equipment Support Rail; 35.43"D to 39.37"D (900 mm - 1000 mm); Black

MSRP $166.45
ColorBlack
Depth35.4" (900 mm)
Product Description

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

Key Features and Benefits
  • Attaches to the side of Adjustable ServerRack or Adjustable QuadraRack
  • Extends to match the depth of the rack
  • Provides a 1.5” (38 mm) wide front-to-rear support surface for equipment
  • Does not interfere with rack-mount space
  • Supports 200 lb (90.7 kg) of equipment
  • Includes assembly and installation hardware