Cart
Loading...
Loading...
Cart
Loading...
Loading...

15235-E03

Adjustable QuadraRack/ServerRack Equipment Support Rail; 25.59"D to 29.53"D (650 mm - 750 mm); Glacier White

MSRP $143.16
ColorGlacier White
Depth25.6" (650 mm)
Height1" (25.4 mm)
Width19" (483 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width28" (71 cm)
Ship Length/Depth5" (127 mm)
Ship Height2" (5 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Additional support for heavy rack-mount equipment. Attaches to the side of rack and provides a 1.5"W (38 mm) front-to-rear support surface for equipment. Supports 200 lb (90.7 kg) of equipment; includes hardware.

Key Features and Benefits
  • Attaches to the side of Adjustable ServerRack or Adjustable QuadraRack
  • Extends to match the depth of the rack
  • Provides a 1.5” (38 mm) wide front-to-rear support surface for equipment
  • Does not interfere with rack-mount space
  • Supports 200 lb (90.7 kg) of equipment
  • Includes assembly and installation hardware