Cart
Loading...
Loading... 40604-001
Concrete Floor Installation Kit; Includes (4) 3/8" threaded components; Zinc Finish
MSRP $39.07
| Type | For Concrete Floors, 3/8" |
| Country Of Origin | CN |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |