Rack and Frame Installation Kit
Cart
Loading...
Loading... 40607-001
Rack and Frame Installation Kit
Wood Floor Installation Kit; Includes (4) 3/8" threaded components; Zinc Finish
MSRP $12.41
| Type | For Wood Floors, 3/8" |
Product Description
Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components
Key Features and Benefits
- Concrete Kit; (P/N 40604-003); is a 1/2" anchor design which includes (4) 1/2" anchors (requires 1/2" hole), (4) washers and (4) nuts. It has a fixed bolt length of 3 3/4”
- Concrete Kit; (P/N 40604-001) is a 3/8" anchor design which includes (4) 3/8" anchors (requires 5/8" hole), (4) stud bolt, (8) washers and (4) nuts. It is shipped with a 3 1/2” stud but longer/shorter 3 8/16” stud can be used
- Wood Floor Kit; (P/N 40607-001) is a 3/8" anchor design which includes (4) 3/8" anchors (requires 5/8" hole), (4) stud bolt, (8) washers and (4) nuts