Cart
Loading...
Loading...
Cart
Loading...
Loading...

11546-101

19" Full Size Sliding Keyboard Tray; Gray

MSRP $526.84
ColorGray
Height3.3" (83.82 mm) 2U
Country Of OriginUS
BABA CompliantYes
Ship Width16" (41 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight8 LB (3.63 kg)
Product Description

Tray holds full size keyboard with slide mounted under shelf to provide maximum tray width. Mounting hardware not included. Extends approximately 9" (230 mm) for full access to keyboard. Fits up to 19.25"W x 9"D (489 mm x 230 mm) keyboards. Made of strong, lightweight aluminum. Note: Does not support mouse pad attachment.

Key Features and Benefits
  • Tray holds full size keyboard
  • Extends approximately 9" (230 mm) for full access to keyboard
  • Made of strong, lightweight aluminum