Cart
Loading...
Loading...
Cart
Loading...
Loading...

11583-E19

Flush-Mounted Vertical Wall Bracket; 5.0"H (127 mm) x 20.3"W (516 mm) x 6.6"D (168 mm); 3U; Glacier White

MSRP $190.62
Height5" (127 mm)
ColorGlacier White
Depth6.6" (168 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width24" (61 cm)
Ship Length/Depth18" (457 mm)
Ship Height7" (18 cm)
Shipping Weight4.2 LB (1.91 kg)
Product Description

Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.

Key Features and Benefits
  • Supports 150 lb (68 kg).
  • Wall mounting hardware not included.