Cart
Loading...
Loading...
Cart
Loading...
Loading...

11754-E19

Flush-Mounted Vertical Wall Bracket; 6.1"H (155 mm) x 20.3"W (516 mm) x 12.3"D (311 mm); 6U; Glacier White

MSRP $236.39
Height6.1" (155 mm)
ColorGlacier White
Product Description

Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.

Key Features and Benefits
  • Supports 150 lb (68 kg).
  • Wall mounting hardware not included.