Cart
10565-512
Rack Extension Kit; 12"H (300 mm); 4U; Clear
| Height | 12" (300 mm) 4U |
| Color | Clear |
Product Description
Rack Extension Kit provides additional height to existing rack. Kit includes one pair of rack channels, four plates, and assembly hardware
Key Features and Benefits
- Universal 5/8" - 5/8" - 1/2" (15.9 mm - 15.9 mm - 12.7 mm) hole pattern
Product Information
Installation and Benefits of Rack Extension Kits
The 10565-512 Rack Extension Kit from Chatsworth Products provides additional height to existing racks for enhanced infrastructure flexibility. This extension rack solution includes one pair of rack channels, four plates, and all necessary assembly hardware for quick deployment. It supports universal compatibility with standard 5/8" - 5/8" - 1/2" hole patterns, ensuring seamless integration into diverse data center environments.
Featuring a clear color design, this power rack extension kit adds 12 inches (300 mm) or 4U of vertical space to optimize equipment layout. The robust construction ensures durability in high-density setups, while the simplified installation process reduces downtime during upgrades. This product kits extension approach helps maintain organized cable management and improves airflow for better thermal performance.
By extending rack height, the 10565 model enables more efficient use of floor space in enterprise and colocation data centers. The extension rack facilitates easier access to rear components, streamlining maintenance and future expansions. It is ideal for supporting advanced applications like AI and high-performance computing where space optimization is critical.
Installation is straightforward with provided hardware, requiring no specialized tools for assembly into existing rack systems. The rack extension kit includes detailed guidance for secure mounting, ensuring compliance with industry standards for seismic and load requirements. This power rack extension kit enhances infrastructure resilience while supporting rapid customization needs.
Applications range from data centers and telecom rooms to industrial enclosures, offering a future-ready solution for growing technology investments. The 10565-512 integrates with CPI's broader rack accessories line, providing a cohesive approach to cable management and site optimization. This extension rack supports CPI's commitment to quality and innovation in global infrastructure solutions.