Cart
Loading...
Loading... 10565-E24
Rack Extension Kit; 24"H (610 mm); 11U; Glacier White
MSRP $535.85
| Height | 24" (610 mm) 11U |
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Rack Extension |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 8 LB (3.63 kg) |