Cart
Loading...
Loading...
Cart
Loading...
Loading...

11554-101

Rack Standard Rollers; for 3"D (80 mm) Rack Channel; Gray

MSRP $539.99
TypeFor 3"D (80 mm) Rack Channels
ColorGray
Height2" (50.8 mm)
Depth20" (508 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width23" (58 cm)
Ship Length/Depth58" (1473 mm)
Ship Height12" (30 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).

Key Features and Benefits
  • Fixed rollers prevent rack from accidental turning. Adds 2” (50 mm) to rack’s height.
  • Ships complete with installation hardware.
  • Supports up to 500 lb (226.8 kg).