Cart
Loading...
Loading...
Cart
Loading...
Loading...

11554-503

Rack Standard Rollers; for 6"D (150 mm) Rack Channel; Clear

MSRP $534.83
TypeFor 6"D (150 mm) Rack Channels
ColorClear
Height2" (50.8 mm)
Depth23" (584.2 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width23" (58 cm)
Ship Length/Depth58" (1473 mm)
Ship Height12" (30 cm)
Shipping Weight22 LB (9.98 kg)
Product Description

Mount to CPI Universal or Standard Racks, regardless of width. Fixed rollers prevent rack from accidental turning. Adds 2" (50 mm) to rack's height. Supports 500 lb (226.8 kg).

Key Features and Benefits
  • Fixed rollers prevent rack from accidental turning. Adds 2” (50 mm) to rack’s height.
  • Ships complete with installation hardware.
  • Supports up to 500 lb (226.8 kg).