Cart
Loading...
Loading... 13696-001
Cable Management Fingers Kit; for Seismic Frame Two-Post Rack; Single-Sided; Includes (12) Cable Guides; Black
MSRP $232.35
| Pack Of | Single-Sided; 12 Cable Guides |
| Height | 12.25" (311.15 mm) |
| Width | 0.8" (19 mm) |
| Depth | 6.6" (168 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 39" (991 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 6.5 LB (2.95 kg) |