Cart
13934-746
Velocity Cable Ring Kit; for 6'H (1.8 m) x 10" (254 mm) Vertical Manager; Includes (6) Rings; Black
| Width | 10" (254 mm) |
| Height | 6' (1.8 m) |
Product Description
An economical cable management solution for CPI Rack Systems. Create vertical and horizontal pathways that store and organize premise cables and patch cords on two- and four-post Rack Systems.
Key Features and Benefits
- Quick and easy tool-less snap together design takes approximately 3 - 5 minutes to unpack, assemble and install
- Compact packaging is 25% - 57% smaller than comparable managers, easy to ship, requires less storage space, reduces waste and makes cartons easier to handle
- Larger cross-section on single-sided vertical managers provides up to 1/3 more cable management space
- Openings on the side of the manager align with each rack-mount unit
- T-shaped cable guides provide more space between fingers to organize cables by rack- mount unit
- Rounded edges on cable guides and openings protect cables as they enter and exit the manager
- Openings in the back of the manager allow easy front-to-rear cabling
- Snap-on covers secure and protect cables
Key Features of the Cable Ring Kit for Velocity Vertical Manager
The Cable Ring Kit provides a streamlined solution for vertical cable management rings, creating tidy pathways that improve airflow and accessibility. Its tool‑less snap‑together design allows installers to secure the rings in three to five minutes, reducing labor time and error. The kit is engineered to integrate seamlessly with the Velocity® Vertical Cable Manager, delivering consistent performance across data‑center environments.
Each ring features a rounded edge that protects cables as they enter and exit the manager, while the T‑shaped guides increase spacing between fingers for organized routing. The compact packaging reduces volume by up to 57 percent, cutting shipping costs and storage requirements. Openings on the side align with rack‑mount units, enabling front‑to‑rear cabling without disassembly.
The kit includes six 10‑inch (254 mm) rings that span a 6‑foot (1.8 m) vertical length, delivering ample space for high‑density deployments. Its black finish blends with standard CPI enclosure aesthetics, and the snap‑on covers shield cables from dust and accidental contact. Compatibility extends to both two‑post and four‑post rack systems, reinforcing its versatility within Racks and Cable Management portfolios.
As part of CPI's broader Cable Management Accessories lineup, the Cable Ring Kit supports rapid customization for hyperscale, colocation, and enterprise data centers. Engineers can rely on CPI's global availability and technical expertise to tailor solutions that meet specific power and cooling requirements. The kit's design aligns with industry best practices, ensuring reliable operation in high‑performance computing and AI installations.
Choosing the Cable Ring Kit means partnering with a trusted leader that delivers quality, durability, and responsive support. CPI's experienced team assists with design guidance, providing BIM models and CAD blocks for seamless integration into project workflows. With decades of experience, CPI continues to empower customers to optimize infrastructure while protecting valuable IT assets.