Cart
Loading...
Loading...
Cart
Loading...
Loading...

11125-001

Channel Mounted Distribution Ring; 3" (80 mm) Open "C" Ring; Beige; Each

MSRP $9.29
Quantity
ColorBeige
Height0.75" (19.1 mm)
Depth3" (76.2 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth53" (1346 mm)
Ship Height7" (18 cm)
Shipping Weight0.2 LB (0.09 kg)
Product Description

Designed to mount to the upright channels of CPI Universal Racks. Made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. The open-design "C" rings allow for easy adds, moves and changes, eliminating the need to feed through cable. Mounting hardware not included.

Key Features and Benefits
  • Mounts on CPI Universal racks only
  • Organizes equipment wiring and cabling
  • Strong, lightweight composite construction
  • Split ring style allows easy additions or changes to cable runs n Molded of fire-retardant material
  • Internal dimensions: 2.58”W (65.5 mm) x 3”D (76.2 mm)
  • Overall dimensions: 3.58”W (90.9 mm) x 3.93”D (99.8 mm);projects 3.68” (93.5 mm) past the side of the rack channel
  • Sold individually and in quantities of 100