Cart
11125-011
Channel Mounted Distribution Ring; 3" (80 mm) Open "C" Ring; Beige; Box of 100
| Quantity | |
| Color | Beige |
Product Description
Designed to mount to the upright channels of CPI Universal Racks. Made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. The open-design "C" rings allow for easy adds, moves and changes, eliminating the need to feed through cable. Mounting hardware not included.
Key Features and Benefits
- Mounts on CPI Universal racks only
- Organizes equipment wiring and cabling
- Strong, lightweight composite construction
- Split ring style allows easy additions or changes to cable runs n Molded of fire-retardant material
- Internal dimensions: 2.58”W (65.5 mm) x 3”D (76.2 mm)
- Overall dimensions: 3.58”W (90.9 mm) x 3.93”D (99.8 mm);projects 3.68” (93.5 mm) past the side of the rack channel
- Sold individually and in quantities of 100
Product Information
Key Features of the Channel-Mounted Distribution Ring
The channel‑mounted distribution ring is a dedicated cable management accessory designed for CPI universal racks. Its open "C" design enables quick adds, moves, and changes without feeding cable through a fixed loop. Engineers value the flexibility it provides in high‑density environments such as AI and HPC data centers. Constructed from high‑strength, fire‑retardant composite, the ring protects cable insulation while remaining lightweight. Internal dimensions measure 2.58 in (65.5 mm) wide by 3 in (76.2 mm) deep, and the overall size is 3.58 in (90.9 mm) W x 3.93 in (99.8 mm) D, projecting 3.68 in (93.5 mm) past the rack channel. Rounded edges further reduce the risk of abrasion during installation. The ring mounts directly to the upright channels of CPI universal racks, eliminating the need for separate mounting hardware. Its split‑ring style allows technicians to insert or remove cables without disturbing existing runs, speeding deployment and simplifying future re‑configurations. This open‑design approach supports efficient cable pathways and improves airflow management within the rack. Available in a box of 100 units, the product is identified by the full part number 11125‑011. It is sold individually and in bulk to accommodate both small‑scale upgrades and large‑scale data‑center deployments. Ordering through authorized CPI distributors ensures access to expert consultation and rapid customization. By integrating this channel‑mounted distribution ring, organizations achieve cleaner cable organization, reduced installation time, and enhanced system reliability. The accessory aligns with CPI's commitment to quality, global availability, and rapid product customization. It is an essential component of any rack cable management strategy seeking to optimize performance and maintain compliance with fire‑safety standards.