Cart
Loading...
Loading...
Cart
Loading...
Loading...

12127-011

Closed Composite Distribution Rings; 2"W (50 mm); Gray; Box of 100

MSRP $792.07
Quantity
Depth2.4" (60 mm)
Product Description

Designed to support cable and wire in communications closets, on backboards, equipment racks or wherever cable runs are required. The versatile brackets are made of high-strength, fire-retardant composite material. Rounded edges prevent damage to cable and wire insulation, while providing easy pull-through. Mounting hole configuration allows bracket to be attached to most surfaces, including CPI equipment racks. Color is compatible with most equipment. Mounting hardware no included.

Key Features and Benefits
  • Strong, lightweight, fire-retardant composite material construction
  • Easy to install onto CPI equipment racks or backboards
  • Rounded shape eliminates cable nicks, great for wirepulling
  • Color: Gray Finish
  • Sold individually and in quantities of 100