Double-Wide Cable Ring; 2.3"H (58 mm) x 2.8"W (71 mm) x 4"D (100 mm); Clear
MSRP $29.45
Quantity
Color
Clear
Product Description
Provides vertical cable management space between racks butted side-by-side by mounting to the hole pattern across rack channels. Large size, 2.3"H x 2.8"W x 4"D, accommodates larger cable bundles. Made of thick aluminum with rounded edges to reduce cable insulation damage. Sold individually or in a box of 100.
Key Features and Benefits
Mounts to hole pattern across two rack channels
Provides vertical cable management for larger cable bundles
Use where vertical cabling section is not required