Cart
Loading...
Loading...
Cart
Loading...
Loading...

12891-E03

Extended Finger Brackets; 13U; Glacier White; Each

MSRP $78.67
Height12.3" (311 mm) 7U
ColorGlacier White
Product Description

Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable bundles or thick cable.

Extra space also improves cable bend radius management, meeting or exceeding the needs of the latest Category 5e/6/6a or fiber industry standards. It is a cost-effective accessory for cable management in specific areas of the rack, rather than along its entire height.

Key Features and Benefits
  • It is preassembled in 7U, 9U and 13U heights for mounting directly onto any industry-standard rack
  • Patented cable guide fingers at 1U intervals provide an organized cable pathway
  • Made of durable, flame-retardant (UL 94V-0) plastic for environmental safety
  • Sold individually